Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo AC2.74/0/M/1/2/5/H/3

1106436
PMCtendo AC2.74/0/M/1/2/5/H/3
without brake; Feedback system Hiperface multi-turn; Mo = 16.0 Nm Io = 9.8 A UN = 400 V nN = 3000 min-1 Jmot = 22.1 kgcm2.

On request
Availability
Quantity
Available from
1 PC
2019-07-22
Certifications: CE
Motor size: 74
Standstill torque: 16.00 Nm
Rated load torgue: 14.00 Nm
Peak torque: 80.00 Nm
Standstill current: 9.80 A
Nominal voltage: 8.60 A
Rated voltage: 400 V
Moment of inertia: 22.10 kgcm²
Brake: No
Motor feedback: Hiperface multi-turn
Motor connection: Terminal box + feedback connector
Cooling: 0 = Convection
Connection direction: To B-end
External ventilation: No
Type of motor shaft: with feather key
Longueur d'arbre: 50 mm
Overall motor length: 284 mm
Centering diameter: 130 mm
Pitch circle diameter: 165 mm
Number of poles: 8
Protection type, housing: IP65
Gross weight: 18900 g
Net weight: 16400 g

Please wait while data is being loaded

Please wait while data is being loaded