Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo AC2.75/0/L/1/2/5/H/3

1106361
PMCtendo AC2.75/0/L/1/2/5/H/3
without brake; Feedback system Hiperface single-turn; Mo = 20.0 Nm Io = 12.3 A UN = 400 V nN = 3000 min-1 Jmot = 26.8 kgcm2.

On request
Availability
Quantity
Available from
1 PC
2019-07-24
Certifications: CE
Motor size: 75
Standstill torque: 20.00 Nm
Rated load torgue: 17.50 Nm
Peak torque: 100.00 Nm
Standstill current: 12.30 A
Nominal voltage: 10.70 A
Rated voltage: 400 V
Moment of inertia: 26.80 kgcm²
Brake: No
Motor feedback: Hiperface single-turn
Motor connection: Terminal box + feedback connector
Cooling: 0 = Convection
Connection direction: To B-end
External ventilation: No
Type of motor shaft: with feather key
Longueur d'arbre: 50 mm
Overall motor length: 309 mm
Centering diameter: 130 mm
Pitch circle diameter: 165 mm
Number of poles: 8
Protection type, housing: IP65
Gross weight: 21400 g
Net weight: 18600 g

Please wait while data is being loaded

Please wait while data is being loaded