Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo AC2.65/0/L/1/2/5/H/3

1106360
PMCtendo AC2.65/0/L/1/2/5/H/3
without brake; Feedback system Hiperface single-turn; Mo = 10.0 Nm Io = 6.1 A UN = 400 V nN = 3000 min-1 Jmot = 11.9 kgcm2.

On request
Availability
Quantity
Available from
1 PC
2019-07-25
Certifications: CE
Motor size: 65
Standstill torque: 10.00 Nm
Rated load torgue: 9.00 Nm
Peak torque: 50.00 Nm
Standstill current: 6.10 A
Nominal voltage: 5.50 A
Rated voltage: 400 V
Moment of inertia: 11.90 kgcm²
Brake: No
Motor feedback: Hiperface single-turn
Motor connection: Terminal box + feedback connector
Cooling: 0 = Convection
Connection direction: To B-end
External ventilation: No
Type of motor shaft: with feather key
Longueur d'arbre: 40 mm
Overall motor length: 331 mm
Centering diameter: 95 mm
Pitch circle diameter: 115 mm
Number of poles: 8
Protection type, housing: IP65
Gross weight: 13800 g
Net weight: 12000 g

Please wait while data is being loaded

Please wait while data is being loaded