Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo AC2.62/1/M/1/2/5/H/3

1106187
PMCtendo AC2.62/1/M/1/2/5/H/3
with brake; Feedback system Hiperface multi-turn; Mo = 4.00 Nm Io = 2.50 A UN = 400 V nN = 3000 min-1 Jmot = 9.80 kgcm2.

On request
Availability
Quantity
Available from
1 PC
2019-07-22
Certifications: CE
Motor size: 62
Standstill torque: 4.00 Nm
Rated load torgue: 3.60 Nm
Peak torque: 20.00 Nm
Standstill current: 2.50 A
Nominal voltage: 2.20 A
Rated voltage: 400 V
Moment of inertia: 9.80 kgcm²
Brake: Yes
Connection values, brake: 24VDC/0,71A/9,5Nm
Motor feedback: Hiperface multi-turn
Motor connection: Terminal box + feedback connector
Cooling: 0 = Convection
Connection direction: To B-end
External ventilation: No
Type of motor shaft: with feather key
Longueur d'arbre: 40 mm
Overall motor length: 287 mm
Centering diameter: 95 mm
Pitch circle diameter: 115 mm
Number of poles: 8
Protection type, housing: IP65
Gross weight: 10700 g
Net weight: 9300 g

Please wait while data is being loaded

Please wait while data is being loaded