Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo AC2.74/0/5/1/1/4/H/2

1106099
PMCtendo AC2.74/0/5/1/1/4/H/2
without brake; Feedback system Resolver 2-pole; Mo = 16.00 Nm Io = 6.50 A UN = 400 V nN = 2000 min-1 Jmot = 22.10 kgcm2.

On request
Availability
Quantity
Available from
1 PC
2019-07-25
Certifications: CE
Motor size: 74
Standstill torque: 16.00 Nm
Rated load torgue: 14.00 Nm
Peak torque: 80.00 Nm
Standstill current: 6.50 A
Nominal voltage: 5.60 A
Rated voltage: 400 V
Moment of inertia: 22.10 kgcm²
Brake: No
Motor feedback: Resolver 2-pole
Motor connection: Motor/feedback connector
Cooling: 0 = Convection
Connection direction: Upwards
External ventilation: No
Type of motor shaft: with feather key
Longueur d'arbre: 50 mm
Overall motor length: 284 mm
Centering diameter: 130 mm
Pitch circle diameter: 165 mm
Number of poles: 8
Protection type, housing: IP65
Gross weight: 18900 g
Net weight: 16400 g

Please wait while data is being loaded

Please wait while data is being loaded