Safety light curtains

For ideal access protection

Product photo, group of safety light curtains

With our safety light curtains PSENopt and PSENopt II, you can protect your staff and capital goods – safely, efficiently and economically. An invisible infra-red protected field protects the danger zones and enables optimum access protection. Ideal for production processes requiring active intervention.

Benefit from a wide selection of safety light curtains, complete solutions in combination with Pilz safety controllers and our sound, long-standing expertise in the field of safe automation.

To the products

Safety light curtains for safe intervention in the production process

Safety light curtains such as PSENopt / PSENopt II enable safe and flexible intervention in the production process where there is a regular material flow or direct access to the danger zone.

Installed at entrances and access points , they monitor the danger zone. If the light beam is interrupted, a safe shutdown command is triggered. The reasons for machines stopping can be identified quickly via LEDs - this reduces downtimes.

Functions such as muting, blanking and cascading offer a wide range of possible applications - on manual workstations, conveyor access points or for material handling alongside robots, for example.

Safety light curtains for finger, hand and body protection

From safety light barriers for body protection through to the safety light curtain for finger protection, the product series PSENopt and PSENopt II cover the complete portfolio. Whether for space-critical applications or expanded functionalities such as muting, blanking or cascading: Pilz offers the right safety light curtains for your requirement.

  • Wide-ranging functions such as feedback loop monitoring, reset, acknowledgement and diagnostics
  • Increased safety as there are no dead zones
  • Expanded applications with muting, blanking, cascading
  • Quick and easy assembly options with the appropriate assembly kits

Benefits of our safety light curtains

Light curtains in a foggy room
  • Safe, barrier-free access
  • Higher productivity due to reduced downtimes
  • Fast, simple installation
  • Individual configuration of protected fields
  • User-friendly diagnostics via LEDs.
Product photo, light curtain

High productivity and safety

  • Type 2, Type 3 and Type 4 light curtains approved in accordance with EN IEC 61496-1/-2
  • Finger, hand and body protection up to PL e
  • Space-saving thanks to short reaction times and compact design
  • Variable lengths of 150 to 1800 mm
  • Complete, economical solution with safe control technology.

Pilz Safety Distance Calculator

Calculate the right safety distance directly in the online tool!

The safety distance is key for the safe operation of a plant. With the Pilz Safety Distance Calculator you can calculate the required distance quickly, easily and safely, receiving your results online, along with the right products to safeguard your machine.

Calculate now

Our product range: Safety light curtains and photoelectric sensors

More information

Top
Contact

Pilz Skandinavien K/S, sivuliike Suomessa
Elannontie 5
01510 Vantaa
Finland

Telephone: +358 10 3224030
E-Mail: [email protected]

Inside Sales



Telephone: +358 10 3224030
E-Mail: [email protected]

Technical Support

Telephone: +358 10 3224030 / +45 74436332
E-Mail: [email protected]

Open contact form
Telephone:+358 10 3224030
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field