Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMI v704e

266704
PMI v704e
PMIvisu - Diagnostics- and operator panel with 4.3" touchscreen, economy version, PASvisu runtime installed/licensed

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian)
Resolution: 480 x 272
Display type: TFT
Colour depth: 262144
Display diagonal: 4.3 Zoll
Possible PMI applications: PNOZmulti diagnostics
Number of USB host interfaces: 1
Supply voltage (V): 24,0
Supply voltage type: DC
Operating system: Linux
Width dimension: 135.0 mm
Height dimension: 95.0 mm
Depth dimension: 36.3 mm
Gross weight: 695 g
Net weight: 435 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded