Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PITreader key ye 3

402263
PITreader key ye 3
Transponder key YELLOW for electronic RFID reader: PITreader [402255]; Material: plastic; Permission 3

On request
Availability
Quantity
Available from
Certifications: CE
Width dimension: 42.0 mm
Height dimension: 15.1 mm
Depth dimension: 8.0 mm
Gross weight: 10 g
Net weight: 8 g
Ambient temperature: -20 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded