Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 Supply Cable IN sf, B, 5m

380257
PSS67 Supply Cable IN sf, B, 5m
PSS67 distribution cable (IN) straight female connector, B coded, 5 m.

Available ex-stock
Availability
Quantity
Available from
1 PC
2019-07-17
Certifications: cULus Listed
Length cable: 5.00 m
Degree of protection connector 1: IP68
Rated current: 4.0 A
Number of conductors: 5
Conductor cross section: 0,50
Drag capacity: Yes
Max. nominal voltage: V
Gross weight: 285 g
Net weight: 278 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded