Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 Cable M12sf M12sm, 10m

380210
PSS67 Cable M12sf M12sm, 10m
PSS67 cable, M12 female connector straight to M12 male connector straight, 10 m.

On request
Availability
Quantity
Available from
Certifications: cULus Listed
Length cable: 10.00 m
Degree of protection connector 1: IP68
Degree of protection connector 2: IP68
Rated current: 4.0 A
Number of conductors: 5
Conductor cross section: 0,25
Drag capacity: No
Max. nominal voltage: V
Gross weight: 358 g
Net weight: 348 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded