Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 Cable M8af M12sm, 30m

380207
PSS67 Cable M8af M12sm, 30m
PSS67 cable, M8 female connector angled to M12 male connector straight, 30 m.

On request
Availability
Quantity
Available from
Length cable: 30.00 m
Degree of protection connector 1: IP67
Degree of protection connector 2: IP67
Rated current: 4.0 A
Number of conductors: 4
Conductor cross section: 0,25
Drag capacity: Yes
Max. nominal voltage: V
Gross weight: 1001 g
Net weight: 991 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded