Compare 0
Video tutorials
Finland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PPS 100-240VAC / 24VDC

774578
PPS 100-240VAC / 24VDC
Universal power supply PPS for voltage supply to devices with 24 V DC supply voltage; Width: 45 mm; UB 100 - 240 V AC/DC.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Width dimension: 45.0 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 235 g
Net weight: 193 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded