text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ s2 24VDC 3 n/o 1 n/c

Product ID: 750102
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring without detection of shorts across contacts, manual/automaticstart, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-i...  More

Item

Available ex-stock

Your Price

€178.71

Save basket

Create a new order or get an individual offer

Select intended use

PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring without detection of shorts across contacts, manual/automaticstart, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

Approval CCC  
CE  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
TÜV  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 2  
Number of inputs 1  
Number of semicond. outputs 1  
Utilisation cat. to EN 60947-1 DC-12  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  
Max. current AC1 safety cont. 6  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 6  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 5  
Voltage DC13 safety cont. 24  
Safety contacts: AC at UL 240 VAC G.U. (same polarity)  
Relay contact material AgCuNi  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61000-6-4  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III  
Pollution degree clear.&creep. 2  
Protection type, mounting
Protection type, housing IP40  
Terminal protection type
Mounting position any  
Housing material lower section PC  
Housing material front plate PC  
Housing material upper part PC  
Connection terminal Screw terminal  
Terminal style plug-in  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 98  mm
Width dimension 17.5  mm
Depth dimension 120  mm
Net weight 175  g
Gross weight 185  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 34  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
1317-36-8  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
UNSPSC 25 39122331  
GTIN 4046548025699  
Volume 0.233  dm3
Harmonized System Code 85364900  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PNOZ s terminator plug ( 10 pieces)
PNOZ s terminator plug ( 10 pieces) 750010
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.
€33.81
PNOZ s Setscrew terminals 17,5mm
PNOZ s Setscrew terminals 17,5mm 750003
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2, X3, X4, 3-pin, for 17.5 mm housing.
€12.98