Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177070","name":"PMCtendo SZ.32/0/1/2/7/K/H/30/00","price":"0.00","currency":"EUR","category":["A0800","A0800B0820","00107002277052","0010700227705280IV"]}
Actual product may vary
PMCtendo SZ.32/0/1/2/7/K/H/30/00
Product ID: 8177070
Mo = 1,68Nm Io = 1,67A
UN = 400V nN = 3000min-1
Jmot = 0,29 kgcm2
Encoder ECI 1118 EnDat2.2 singleturn;
without brake;
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85015100 |
UNSPSC 25 | 39121021 |
EAN-Code | 4046548086980 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27022602 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000034 |
ETIM Reference Feature | EC001851 |
Volume | 0 |