Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprotego S1

680000
PMCprotego S1
Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 3 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI, SBC, SBT.

On request
On request
Availability
Quantity
Available from
Certifications: CE, TÜV
Variante: 1 = Base +SIL3 +ext. EncoderBr
Width dimension: 18.5 mm
Height dimension: 142.0 mm
Depth dimension: 103.0 mm
Gross weight: 170 g
Net weight: 150 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded