Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN hs1 hinge

570280
PSEN hs1 hinge
Empty hinge with identical dimensions.

On request
On request
Availability
Quantity
Available from
Certifications: CE, BG, cCSAus
Width dimension: 82.0 mm
Height dimension: 83.0 mm
Depth dimension: 19.0 mm
Gross weight: 296 g
Net weight: 268 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded