text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
114 Products found
PSEN 1.1-10 / 1  actuator
514110
Actuator for magnetic safety switch, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator. ...

On request
PSEN ma1.4p-59 1switch
506318
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8 male connector, square design, LED, IP67, operating dist ...

On request
PSEN ma1.3b-21/VA/1switch
526242
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating ...

On request
PSEN ma1.3b-21/PSEN ma1.3-08/VA/1U
506242
Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o ...

On request
PSEN ma1.3-22 M12/8/IX/VA/1switch
526247
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, 8-pin M12 male connector, IP67/69, operat ...

On request
PSEN ma1.3b-24/PSEN ma1.3-08/EX/VA/1U
506254
Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o ...

On request
PSEN ma1.3-20 M12/8/VA/1switch
526249
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, 8-pin M12 male connector, IP67/69, operat ...

On request
PSEN ma1.3b-28/PSEN ma1.3-08/IX/EX/VA/1U
506255
Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o ...

On request
PSEN ma1.3b-27/IX/VA/1switch
526243
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating ...

On request
PSEN ma1.3n-20/VA/1switch
526246
Magnetic safety switch 2 n/o, cylindrical design M12, 5-pin M12 male connector, without LED, IP67/69, operating distance ...

On request
PSEN ma1.3a-27/PSEN ma1.3-08/IX/VA/1U
506241
Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o ...

On request
PSEN ma1.3b-28/IX/EX/VA/1switch
526255
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical design M12, with 10 m cable, LED, IP67/69, operating ...

On request
PSEN ma1.3-08/VA/1actuator
516140
Actuator for magnetic safety switch, cylindrical design, M12, IP69, operating distance 8 mm, PU = 1 actuator, stainless ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use