Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN me1.2S / 1AS

570006
PSEN me1.2S / 1AS
Mechanical safety switch with standard actuator Interlock principle: Spring force 1500 N; contacts: 2 N/O, 2 N/C Supply voltage 110V - 230 V AC.

On request
On request
Availability
Quantity
Available from
Certifications: CE, BG, EAC (Eurasian), CCC, cCSAus
Type of guard locking: Spring force
Extraction force: 27 N
Latching force: 1500 N
Auxiliary release: Yes
Actuator: Standard
Number of N/O: 2
Number of N/C: 2
Voltage at AC1: 240 V
Max. current at AC1: 2.5 A
Voltage at AC15: 230 V
Max. current at AC15: 2.5 A
Supply voltage (V): 110,0
Supply voltage type: AC
Power consumption AC: 8.0 VA
Protection type, housing: IP67
Width dimension: 42.5 mm
Height dimension: 184.0 mm
Depth dimension: 51.0 mm
Gross weight: 415 g
Net weight: 335 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded