Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN me1M / 1AS

570004
PSEN me1M / 1AS
Mechanical safety switch with standard actuator Interlock principle magnetic force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
19.07.2019
Certifications: CE, BG, EAC (Eurasian), CCC, cCSAus
Type of guard locking: Magnetic force
Extraction force: 27 N
Latching force: 1500 N
Auxiliary release: No
Actuator: Standard
Number of N/O: 2
Number of N/C: 2
Voltage at AC1: 240 V
Max. current at AC1: 2.5 A
Voltage at AC15: 230 V
Max. current at AC15: 2.5 A
Supply voltage (V): 24,0
Supply voltage type: AC/DC
Power consumption AC: 4.4 VA
Power consumption DC: 4.4 W
Protection type, housing: IP67
Width dimension: 42.5 mm
Height dimension: 184.0 mm
Depth dimension: 51.0 mm
Gross weight: 421 g
Net weight: 341 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded