Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSENvip R

584100
PSENvip R
PSENvip receiver.

On request
On request
Availability
Quantity
Available from
Certifications: CE, TÜV
Operating range (m): 0,1 - 13,0
Sensor principle: Optical
Resolution, protection type: Finger
Blanking of safety zones: Fixed Blanking
Application in accordance with: CLC/TS 61496-2, EN 61496-1, EN ISO 13849-1, IEC 61508
Supply voltage (V): 5,0
Supply voltage type: DC
Protection type, housing: IP54
Width dimension: 95.0 mm
Height dimension: 90.0 mm
Depth dimension: 192.0 mm
Gross weight: 2680 g
Net weight: 2410 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded