Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
-
Sensor technology (1165)
- Position monitoring devices (27)
- Safety switches (380)
- Safety switches with guard locking (237)
-
Safety light curtain (468)
-
PSENopt - Safety light curtains (351)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (8)
- Basic Type 2 light curtain, hand protection (22)
- Basic Type 4 light curtain, body protection (18)
- Basic Type 4 light curtain, finger protection (58)
- Basic Type 4 light curtain, hand protection (78)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (94)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Education Systems (2)
- Photoelectric sensor (4)
-
PSENopt - Safety light curtains (351)
- Safe camera systems (22)
- Safe radar systems (12)
- Safety Laser Scanner (19)
-
Relay modules (658)
- Modular safety relays (34)
- Safety relays / protection relays (497)
- Monitoring relays / monitoring devices (123)
- Line monitoring devices (2)
- Software (2)
- Small controllers PNOZmulti (281)
- Controller (327)
- Robotics (14)
- Drive technology (633)
- Networks (28)
-
Operating and monitoring (259)
- Control and signal devices (233)
- Operator terminals (26)
- Software (13)
- Connection technology (324)
Filter by
Approval
Type of supply voltage U1
- DC (8)
Supply voltage 2 (V) (V)
- 24.0 - 24.0 (1)
Supply voltage (V) (V)
- 24.0 - 24.0 (6)
- 5.0 - 5.0 (2)
Number of USB interfaces
Ambient temperature
Number of beams
Sensor principle
- optical (5)
Operating range (m) (m)
ESPE type
- 4 (7)
Muting integrated
- no (6)
Pollution degree clear.&creep.
Overvoltage category
Max. cable length
Power consumption DC (W)
Cascading
- no (6)
Number of semicond. outputs
- 1.0 (1)
Number of Ethernet interfaces
Number of digital inputs
- 1.0 - 1.0 (1)
Mounting position
Blanking
- yes (6)
Number of OSSD outputs
Resolution protection type
Application range
Reaction time (ms)
Connection type
Terminal style
Connection terminal
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
PSENvip
The camera-based protection systems PSENvip are available in a variety of types. The focus here is on safety and productivity.
Find out more
9 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
PSENvip receiver.
On request
Available soon
Available ex-stock
On request
On request
PSENvip R LR is the receiver of the PSENvip2 system for ranges of up to
18 meters. As a counterpart, the transmitter PSE ...
On request
Available soon
Available ex-stock
On request
On request
PSENvip receiver left-hand with display.
The product will be discontinued. The successor is 584100.
On request
Available soon
Available ex-stock
On request
On request
PSENvip receiver left-hand with display and bending angle measurement.
The product will be discontinued. The successors ...
On request
Available soon
Available ex-stock
On request
On request
PSENvip receiver consisting of PSENvip RL D P. For
automation system PSS 4000. Display left-hand. PL e SIL 3. Approved
i ...
On request
Available soon
Available ex-stock
On request
On request
Module for bending angle measurement for PSENvip E, PSENvip R andPSENvip R LR
consisting of transmitter, receiver and sp ...
On request
Available soon
Available ex-stock
On request
On request
Module for bending angle measurement for PSENvip E, PSENvip R andPSENvip R LR
consisting of transmitter, receiver, speci ...
On request
Available soon
Available ex-stock
On request
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer