Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSENvip RL D P Set

583007
PSENvip RL D P Set
Complete set PSENvip "Productivity" consisting of PSENvip RL D P, PSENvip T, PSENvip AP, PSENvip AT mag, PSENvip TP. Display on the left-hand side. In combination with the automation system PSS 4000. PL e, SIL 3. Approved in accordance with IEC 61496-1 and EN 12622.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV
Operating range (m): 0,1 - 10,0
Sensor principle: Optical
Resolution, protection type: Finger
Number of OSSD outputs: 2
Number of inputs: 7
Blanking of safety zones: Fixed Blanking
Application in accordance with: EN 61496-1, EN 61496-2, IEC 61508, ISO 13849-1
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP54
Width dimension: 380.0 mm
Height dimension: 420.0 mm
Depth dimension: 230.0 mm
Gross weight: 6900 g
Net weight: 4400 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded