text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
39 Products found
PSEN opII X-muting set extended
6C000184
Expanded X-muting set for safety light curtains PSEN opII, consisting of 2 muting sensors, 2 reflectors, 2 muting arm se ...

On request
PSEN opII L-muting set extended
6C000182
Expanded L-muting set for safety light curtains PSEN opII, consisting of 2 muting sensors, 2 reflectors, 1 muting arm se ...

On request
PSEN opII T-muting set extended
6C000183
Expanded T-muting set for safety light curtains PSEN opII, consisting of 4 muting sensors, 4 reflectors, 2 muting arm se ...

On request
PSEN opII L-muting set basic
6C000187
Basic L-muting set for safety light curtains PSEN opII, consisting of 2 muting sensors, 2 reflectors, 1 muting arm set, ...

On request
PSEN opII T-muting set basic
6C000188
Basic T-muting set for safety light curtains PSEN opII, consisting of 4 muting sensors, 4 reflectors, 2 muting arm sets, ...

On request
PSEN opII X-muting set basic
6C000189
Basic X-muting set for safety light curtains PSEN opII, consisting of 2 muting sensors, 2 reflectors, 2 muting arm sets, ...

On request
PSEN opII muting box
6C000181
Wiring box for PSEN opII safety light curtain and muting sensor, muting lamp, override key switch, reset pushbutton, eva ...

On request
PSEN opII Adv Bracket Kit-2
632016
Expanded mounting kit with 3 degrees of freedom for fixing the light guard series PSEN optII, 2-parts.

On request
PSEN opII Adv Bracket Kit-3
632017
Expanded mounting kit with 3 degrees of freedom for fixing the light guard series PSEN optII, 3-parts.

On request
PSEN opII lockout
632510
Accessory reset lock for PSEN opII safety light curtain. PU = 1 lockout, 2 one-way screws M4x12, 1 threaded pin M3x12, 2 ...

On request
PSEN opII slot nuts
632512
Slot nuts for installing accessories to the profile of the PSEN opII light guard or the protective column. Minimum packa ...

On request
PSEN opII Testpiece H 30 mm
632019
Test rod for checking the function of the "Light guard with handprotection", diameter 30 mm.

On request
PSEN opII Bracket Kit
632015
Mounting kit for fixing the light guards of the PSEN optII series.

On request
PSEN opII mirror column-090 Set
632008
The set includes the mirror column "PSEN opII Mirror Column-090" with a mirror length of 900 mm, fixing screws and "PSEN ...

On request
PSEN opII mirror column-195 Set
632011
The set includes the mirror column "PSEN opII Mirror Column-195" with a mirror length of 1950 mm, fixing screws and "PSE ...

On request
PSEN opII mirror column-060 Set
632007
The set includes the mirror column "PSEN opII Mirror Column-060" with a mirror length of 600 mm, fixing screws and "PSEN ...

On request
PSEN opII mirror column-165 Set
632010
The set includes the mirror column "PSEN opII Mirror Column-165" with a mirror length of 1650 mm, fixing screws and "PSE ...

On request
PSEN opII mirror column-120 Set
632009
The set includes the mirror column "PSEN opII Mirror Column-120" with a mirror length of 1200 mm, fixing screws and "PSE ...

On request
PSEN opII Testpiece F 14 mm
632018
Test rod for checking the function of the "Light guard with finger protection", diameter 14 mm.

On request
PSEN opII Laserpointer
632014
Laser alignment aid for light guard series PSEN opt II.

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use