Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op4H-SL-24-105/1

631126
PSEN op4H-SL-24-105/1
Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV
Product version: 1.0
Type in accordance with EC 61496: 4
Height of protected field: 1050 mm
Number of beams: 56
Sensor principle: Optical
Operating range (m): 0,2 - 6,0
Reaction time: 12.00 ms
Number of OSSD outputs: 2
Muting: No
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP65
Application in accordance with: EN 61496-1, IEC 61496-2
Resolution of safety device: 24 mm
Width dimension: 15.4 mm
Height dimension: 1050.0 mm
Depth dimension: 32.6 mm
Gross weight: 2200 g
Net weight: 1250 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded