Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

RJ45 Connector

380401
RJ45 Connector
 

On request
On request
Availability
Quantity
Available from
Degree of protection connector 1: IP20
Conductor cross-sectional area AWG: 22
Max. cable thickness (mm): 5,50 - 8,50
Max. conductor cross-sectional area: 0,355 mm²
Gross weight: 16 g
Net weight: 12 g
Ambient temperature: -30 - 90 °C

Please wait while data is being loaded

Please wait while data is being loaded