Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

SafetyNET p Connector RJ45s

380400
SafetyNET p Connector RJ45s
SafetyNET p connector RJ45 straight IP20.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
20.07.2019
Degree of protection connector 1: IP20
Conductor cross-sectional area AWG: 22
Max. cable thickness (mm): 6,30 - 6,70
Max. conductor cross-sectional area: 0,75 mm²
Gross weight: 60 g
Net weight: 10 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded