Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSnet SHL 6T 2FSMSC MRP

380650
PSSnet SHL 6T 2FSMSC MRP
Industrial Ethernet Switch, managed, 6 x Standard 10/100 BASE TX, RJ45, 2 x 100BASE-FX Singlemode SC Ports, ring redundancy MRP.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Quantity 10/100Base-TX Ports: 6
Connector type 10/100Base-TX Port: RJ45
Quantity 10/100Base-FX Uplink Ports: 2
Connector 10/100Base-FX Uplink: SM-SC
Supply voltage (V): 10,0 - 60,0
Supply voltage type: DC
SNMP support: V1, V2, V3
Quantity 10/100Base-FX Uplink Ports: m
Width dimension: 74.0 mm
Height dimension: 131.0 mm
Depth dimension: 111.0 mm
Gross weight: 760 g
Net weight: 429 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded