Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSnet SLL 4T 1FMMSC

380604
PSSnet SLL 4T 1FMMSC
Industrial Ethernet Switch, unmanaged 4 x Standard 10/100 BASE TX, RJ45 Ports, 1 x 100BASE-FX Multimode SC Port.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Quantity 10/100Base-TX Ports: 4
Connector type 10/100Base-TX Port: RJ45
Quantity 10/100Base-FX Ports: 1
Connector type 10/100Base-FX Port: ST
Supply voltage (V): 10,0 - 32,0
Supply voltage type: DC
Quantity 10/100Base-FX Uplink Ports: 100 m
Width dimension: 25.0 mm
Height dimension: 114.0 mm
Depth dimension: 79.0 mm
Gross weight: 224 g
Net weight: 119 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded