Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu H FS SN SD M12-T

314086
 PSSu H FS SN SD M12-T
Head module, PSSu SafetyNET p for standard and failsafe I/O data, SD card, M12 connector, ext. temperature.

On request
On request
Availability
Quantity
Available from
Certifications: CE, TÜV
Permitted number of expansion modules: 64
Protection type, housing: IP20
Width dimension: 130.0 mm
Height dimension: 125.6 mm
Depth dimension: 83.7 mm
Gross weight: 420 g
Net weight: 370 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded