Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu H FS SN SD

312085
PSSu H FS SN SD
Head module, PSSu SafetyNET p for standard and failsafe I/O cards, SD card.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
21.07.2019
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Permitted number of expansion modules: 64
Protection type, housing: IP20
Width dimension: 130.0 mm
Height dimension: 125.6 mm
Depth dimension: 83.7 mm
Gross weight: 405 g
Net weight: 365 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded