Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

MM A MINI-IO CAB07 2.5m

772237
MM A MINI-IO CAB07 2.5m
Motion Monitoring Adapter SEW 15/15 2,5M.

On request
On request
Availability
Quantity
Available from
Certifications: cULus Listed
Type: MM A MINI-IO CAB07
Width dimension: 40.8 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 155 g
Net weight: 133 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded