Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

MM A MINI-IO CAB01B 1.5m

772217
MM A MINI-IO CAB01B 1.5m
Motion Monitoring Adapter SI/HA 25/25 1.5m

On request
On request
Availability
Quantity
Available from
Certifications: cULus Listed
Type: MM A MINI-IO CAB01B
Width dimension: 54.5 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 136 g
Net weight: 126 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded