Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ e3vp C 300/24VDC 1so 1so t

784138
PNOZ e3vp C 300/24VDC 1so 1so t
Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, safety gate monitors.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Application options: Safety gate monitor, Non-contact safety gate monitor, Mechanical safety gate monitor, Safe delay-on de-energ. timer
Operating modes: Single-channel, Automatic reset, Dual-channel, Detection of shorts across contacts, Start-up testing, Monitored manual reset, without detection of shorts across contacts, Self test, Prog. delay-on de-energisation, with AND input, With OR input
Product standard: EN 60947-5-1
Standards: EN 60204-1, EN 60947-5-3, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal type: Spring-loaded terminal
Terminal style: Plug-in
Number of instantaneous safety outputs: 1 ST
Number of delayed safety outputs: 1 ST
Number of test pulse outputs: 2
Selectable times: 0,00 s, 100,00 s, 15,00 s, 150,00 s, 200,00 s, 25,00 s, 250,00 s, 300,00 s, 50,00 s
Stop category: 0/1
Width dimension: 22.5 mm
Height dimension: 101.0 mm
Depth dimension: 121.0 mm
Gross weight: 145 g
Net weight: 125 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded