Compare 0
Video tutorials
Spain | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s7.2 C 24VDC 4 n/o 1 n/c expand

751177
PNOZ s7.2 C 24VDC 4 n/o 1 n/c expand
PNOZsigma Contact expansion. Outputs: 4 N/O, 1 N/C UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals. Contact block for contact expansion in connection with safety-related control components. Additional mounting of modules on the right is possible.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
21.07.2019
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous contact expansion
Max. current at DC1: 6.0 A
Voltage at AC1: 240 V
Terminal type: Spring-loaded terminal
Terminal style: Plug-in
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Operating modes: Single-channel, without detection of shorts across contacts
Number of instantaneous safety contacts: 4
Number of instantaneous safety outputs: 0 ST
Width dimension: 17.5 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 185 g
Net weight: 170 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded