Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000020","name":"RevPi Con CAN extension module","price":"0.00","currency":"EUR","category":["A0500","A0500B0500","00103002137157","0010300213715780TC"]}
Actual product may vary
RevPi Con CAN extension module
Product ID: Z9000020
The RevPi Con CAN can be used to equip the RevPi Connect with CAN bus
. On the top, the module has a 4-pin connector to the CAN
bus connection, Baud rate: up to 1 MBit/s, housing dimensions (H x W x
D... More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
The RevPi Con CAN can be used to equip the RevPi Connect with CAN bus . On the top, the module has a 4-pin connector to the CAN bus connection, Baud rate: up to 1 MBit/s, housing dimensions (H x W x D): 96 x 22.5 x 110.5 mm, protection type: IP 20.
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Height dimension | 96 mm |
Width dimension | 22.5 mm |
Depth dimension | 110.5 mm |
Net weight | 82 g |
Gross weight | 92 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 84714900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548096026 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242290 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001604 |
Volume | 0 |
Optional accessories
Connector for CON Bridge Module
Z9000021
Jumper for ConBridge to connect the individual Revolution Pi
modules. Only suitable for RevPi Connect in connection with RevPi Con
expansion modules.