Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"533193","name":"PSEN cable M12-8sf VA 30m","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
PSEN cable M12-8sf VA 30m
Product ID: 533193
Connection cable, PVC (UL105°C), yellow RAL1003, ECOLAB, suitable fordrag chains,
8-pin, socket straight M12, on open line end, A-coded,
threaded ring: Stainless steel 1.4404, cable length: 30m
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed ECOLAB |
Technical data
Electrical data
Rated current | 2 A |
Typ. conductor resistance K1 | 79 Ohm/km |
Insulation resistance cable K1 | 200 MOhm x km |
Environmental data
Ambient temperature | -40 - 105 °C |
Overvoltage category | II |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
Mechanical data
Connector type 1 | 8-pin M12 female connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | A coded |
Matl threaded ring conn 1 | 1.4404 stainless steel |
Contact surfaces material 1 | Au |
Seal material | EPDM |
Material of sockets | CuSn |
Cable material K1 | Cu |
Insulation material cable K1 | PVC Y17(105°) |
Length cable | 30 m |
Colour cable insulation 1 | Signal yellow RAL1003 |
Housing colour | Light grey |
Material of cable insulation 1 | PVC YM3(105°) |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 5 x Ø |
Max. outside diameter cable K1 | 6.2 mm |
Conductor cross section | 0.25 mm² |
Cable cross section AWG K1 | 24 |
Stranding K1 | Cores in concentric layers |
Shielding K1 | no |
Number of conductors | 8 |
Approvals for cable K1 | UL AWM-Style 2517 VW1 |
Halogen-free | no |
Oil resistance | resistant |
Flame resistance |
VDE 0482-265-2-2
IEC 60332-2 EN 50265-2-2 UL VW1 |
Torque interlocking screw | Approx. 50 cNM |
Net weight | 1583 g |
Gross weight | 1593 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548102260 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060311 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |