Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"516145","name":"PSEN ma1.3-08/EX/VA/1actuator","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217045","0010600221704580GI"]}
Actual product may vary
PSEN ma1.3-08/EX/VA/1actuator
Product ID: 516145
Actuator for magnetic safety switch, cylindrical design,
M12, IP69, operating distance 8 mm, PU = 1 actuator, stainless steelhousing, ATEX
approval.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
IEC Ex
CE UL/cUL UKCA ATEX KCs TÜV ECOLAB EAC (Eurasian) |
Sensor principle | magnetic |
unit type | Actuator |
Technical data
Environmental data
ATEX certificate number | SEV 17 ATEX 0155 X |
ATEX category gas | Ex II 3G Ex mc IIC T6 Gc |
ATEX category dust | Ex II 3D Ex mc IIIC T80°C Dc |
ATEX application area X | X: -25°C ≤ ta ≤ +55°C |
Ambient temperature | -25 - 70 °C |
Ambient temp. with UL | -25 - 105 °C |
Climatic suitability standard | IEC 60068-2-30 |
Humidity rating | 90 % r. h. at 40 °C |
Perm. operating height ASL | 4000 m |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
|
Mechanical data
Housing material upper part | Stainless steel 1.4401 |
Depth dimension | 25 mm |
Net weight | 10 g |
Gross weight | 12 g |
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
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548084092 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27274002 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001487 |
Volume | 0 |