text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT EF LED 1 PCB

Product ID: 400342
PITestop, circuit board LED safety module for PIT es10u.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
 
Vibration to standard ... EN 60947-5-5  
Peak amplitude Max. 0.35 mm  
Net weight 12  g
Gross weight 56  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
1317-36-8  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371292  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002024  
UNSPSC 25 46171620  
GTIN 4046548085891  
Volume 0.413  dm3
Harmonized System Code 85340019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1