text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ s nIE

Product ID: 750910
Accessory for PNOZ sigma, pulse stretching, for negative voltage.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 0.3  W
Rated current 0.3  A
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
Vibration to standard ... EN 60068-2-6  
Protection type, mounting
Protection type, housing IP20  
Terminal protection type
Housing material Wemid (PA)  
Connection terminal Spring-loaded terminal  
Height dimension 92  mm
Width dimension 7.5  mm
Depth dimension 64  mm
Net weight 26  g
Gross weight 32  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available yes  
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371392  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002498  
UNSPSC 25 39122331  
GTIN 4046548061932  
Volume 0.173  dm3
Harmonized System Code 85369010  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1