Safety gate system PSENsgate

The integrated system for safety gate monitoring

Product picture, safety gate system PSENsgate

The safety gate system PSENsgate combines safety gate monitoring, safe guard locking and control elements in just one system! Our products are designed for up to the highest category PL e.

Benefit from the high flexibility of the safety gate system! A variety of system types are available with optional control elements that can be integrated, such as pushbuttons, key switches, illuminated pushbuttons and section stop. Functions such as E-STOP and escape release are also made possible.

Complete, economical solution – Benefits of PSENsgate

  • Cost-optimised system – safety gate monitoring, safe guard locking and additional control elements all in one product
  • High level of safety with just one switch per safety gate for personnel and plant protection
  • Flexibility thanks to wide choice of operating and control elements as well as scope for connecting enabling switches
  • Energy-efficient system for reduced power consumption
  • Reduced installation and wiring effort due to integrated control elements and the scope for series connection
  • Safe, complete solution when combined with Pilz control technology

Safety guard locking device – Features of the safety gate system PSENsgate

Safety guard locking device – Features of the safety gate system PSENsgate
  • Combination of safety gate monitoring, safe guard locking and broken bolt monitoring all in one system – including emergency stop devices and control elements
  • Highest protection against manipulation and defeat
  • Suitable for left and right-hinged gates
  • Integrated “cleaning setting”: targeted, joint opening of all locking devices at the end of the shift
  • Series connection in combination with PSENslock, PSENsgate, PSENcode and PSENmlock
  • Designed for all applications up to PL e of EN ISO 13849-1

Safety gate monitoring with PSENsgate

The safety gate system PSENsgate is used on large safety gates. It is also used on safety gates that may not be opened unintentionally in certain operational situations. To protect against hazardous movements (overrun), for example.

Due to its robust design and mechanical load capacity, the safety gate system PSENsgate offers a long product service life. PSENsgate can be used in the highest category applications up to PL e of EN ISO 13849-1 for personnel and plant protection.

In conjunction with our safe control technology, such as the configurable small controller PNOZmulti Mini, the result is an economical and safe complete solution for safety gate monitoring. The safety gate system PSENsgate is also easy to connect in series with many other sensors: PSENmlock, PSENcode and PSENslock.

Safety gate monitoring with PSENsgate

Our product range: Safety gate systems PSENsgate

Safety gate system PSENsgate

Greater productivity and high potential savings: use just one turnkey system and all your safety functions and control elements are integrated. Optimise time and costs during configuration, design, documentation, purchasing and installation with PSENsgate!

Accessories PSENsgate

Perfectly matched to the safety gate system PSENsgate: Accessories for safety gate monitoring.
Contact

Pilz Skandinavien K/S
Ellegårdvej 25 D
6400 Sønderborg
Denmark

Telephone: +45 74436332
E-Mail: pilz@pilz.dk

Technical Support

Telephone: +45 74436332
E-Mail: support@pilz.dk