text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PSEN op4H-SL-24-015/1
631120
GTIN: 4046548059441
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 150 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

Kr.8,946.00
PSEN op4H-SL-24-060/1
631123
GTIN: 4046548086836
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 600 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

Kr.15,726.00
PSEN op4H-SL-24-045/1
631122
GTIN: 4046548086829
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 450 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

Kr.13,654.00
PSEN op4H-SL-24-120/1
631127
GTIN: 4046548086874
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 1200 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

Kr.23,730.00
PSEN op4H-SL-24-090/1
631125
GTIN: 4046548086850
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 900 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

Kr.19,775.00
PSEN op4H-SL-24-075/1
631124
GTIN: 4046548086843
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 750 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

Kr.17,892.00
PSEN op4H-SL-24-030/1
631121
GTIN: 4046548086812
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 300 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

Kr.11,300.00
PSEN op4H-SL-24-105/1
631126
GTIN: 4046548086867
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm), protected field height 1050 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

Kr.21,658.00

Save basket

Create a new order or get an individual offer

Select intended use