Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"375300","name":"Adaptor PCMCIA to CompactFlash","price":"364.0","currency":"DKK","category":["A0600","A0600B0620","00104002167036","0010400216703680FD"]}
Adaptor PCMCIA to CompactFlash
Product ID: 375300
GTIN: 4046548003994
Adapter for use of a CompactFlash card in a PCMCIA slot. Application
with PMIvisu, PMIopen or Notebooks.
Phase-out article
Item
Your Price
Kr.364.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 19150792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000041 |
| ETIM Reference Feature | EC001068 |
| UNSPSC 25 | 43202005 |
| GTIN | 4046548003994 |
| Volume | 0 dm3 |
| Harmonized System Code | 85235110 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |