Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"506312","name":"PSEN ma1.4n-50/ 1switch","price":"393.0","currency":"DKK","category":["A0100","A0100B0110","00106002217045","0010600221704580GI"]}

Actual product may vary
PSEN ma1.4n-50/ 1switch
Product ID: 506312
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, PU = 1 sensor.
Your Price
Kr.393.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Sensor principle | magnetic |
Coding level to ISO 14119 | Low |
Classification to EN 60947-5-3 | PDDB |
Suitable for series connection | no |
unit type | Sensor |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Switching voltage | 24 |
Environmental data
Ambient temperature | -10 - 55 °C |
Max. ambient temp. at Hmax | |
Max. ambient temp. at 2000 m | +55 °C |
Perm. operating height ASL | 4000 m |
EMC to standard ... | EN 60947-5-3 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
IP65
IP67 |
Mechanical data
Type 1 actuator | PSEN ma1.4-03mm |
Sensor can be flush-mounted | Yes, follow installation guide |
Connection type | M12, 5-pin male |
Cable lines | LiY11Y 4 x 0.25 mm2 |
Housing material upper part | PBT |
Height dimension | 37 mm |
Width dimension | 26.4 mm |
Depth dimension | 18 mm |
Net weight | 35 g |
Gross weight | 54 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27274401 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002544 |
UNSPSC 25 | 39122205 |
GTIN | 4046548060331 |
Volume | 0 dm3 |
Harmonized System Code | 85365019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSS67 Cable M12sf M12sm, 5m
380209
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 5m
Kr.276.00

PSEN op cable angle M12 5-pole 3m
630347
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 3m
Kr.148.00

PSEN op cable angle M12 5-pole 5m
630348
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 5m
Kr.170.00

PSEN op cable angle M12 5-pole 10m
630349
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 10m
Kr.239.00

PSEN op cable angle M12 5-pole 30m
630350
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 30m
Kr.514.00

PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
Kr.363.00

PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
Kr.148.00

PSS67 cable M12-5sf, M12-5sm, 20m
380220
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 20m
Kr.515.00

PSEN op cable axial M12 5-pole 30m
630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
Kr.514.00

PSS67 Cable M12sf M12sm, 3m
380208
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 3m
Kr.229.00

PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
Kr.170.00

PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
Kr.239.00

PSS67 Cable M12sf M12sm, 10m
380210
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 10m
Kr.370.00

PSEN op cable axial M12 5-pole 50m
630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
Kr.773.00

PSS67 Cable M12sf M12sm, 30m
380211
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 30m
Kr.725.00

PSEN op cable angle M12 5-pole 50m
630365
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 50m
Kr.773.00

PSS67 Cable M12af M12am, 10m
380214
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 10m
Kr.370.00

PSS67 Cable M12af M12am, 30m
380215
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 30m
Kr.725.00

PDP67 Cable M12-5sf M12-5sm, 0.5m
380710
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 0.5m
Kr.136.00

PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
Kr.1,746.00

PSS67 Cable M12af M12am, 3m
380212
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 3m
Kr.229.00

PSS67 Cable M12af M12am, 5m
380213
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 5m
Kr.276.00

PDP67 Cable M12-5sf M12-5sm, 2m
380713
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 2m
Kr.173.00

PDP67 Cable M12-5sf M12-5sm, 1m
380711
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 1m
Kr.150.00

PDP67 Cable M12-5sf M12-5sm, 1.5m
380712
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 1.5m
Kr.164.00
Installation accessories

PSEN ma1.4-03mm 1actuator
506300
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 18 mm, PU = 1 actuator.
Kr.77.00

PSEN ma1.4-10mm 1actuator
506301
Actuator for magnetic safety switch, square design,
IP67, operating distance 10 mm, height design 18 mm, PU = 1 actuator.
Kr.97.00