Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Servo amplifier, continuous output current at 3 x 400 V AC: 6 A,
peak output current for 2 s: 18 A, peak output current ...
Kr.21,136.00
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
Kr.19,161.00
Servo amplifier, continuous output current at 3 x 400 V AC: 3 A,
peak output current for 2 s: 9 A, peak output current f ...
Kr.19,969.00
Servo amplifier, continuous output current at 3 x 400 V AC: 12 A,
peak output current for 2 s: 24 A, peak output current ...
Kr.22,198.00
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...
Kr.29,469.00
Technical data at 3 x 400 V AC: Continuous output current: 72 A; Imax
(5 s) = 140 A; Power consumption in S1 mode: 50 kV ...
Kr.83,093.00
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 12 A; Imax (2 ...
Kr.24,218.00
Base device with increased peak output current Technical data at 3 x
400 V AC: Continuous output current: 24 A; Imax (2 ...
Kr.31,487.00
Technical data at 3 x 400 V AC: Continuous output current: 48 A; Imax
(5 s) = 96 A; Power consumption in S1 mode: 35 kVA ...
Kr.67,183.00
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...
Kr.34,837.00
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...
Kr.31,547.00
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
Kr.26,505.00
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
Kr.24,531.00
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
Kr.21,241.00
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
Kr.23,216.00
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
Kr.24,531.00
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
Kr.26,505.00
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
Kr.22,049.00
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
Kr.25,338.00
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
Kr.25,338.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer