text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
48 Products found
PSEN cs3.1n / PSEN cs3.1   1 Unit
541003
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

Kr.835.00
PSEN cs3.1 M12/8-0.15m  1switch
541059
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, one actuation direction, support for ...

Kr.656.00
PSEN cs4.1 M12/8-0.15m  1switch
541159
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, series connection, support for SDD, I ...

Kr.929.00
PSEN cs3.1 M12/8-0.15m/PSEN cs3.1  1Unit
541009
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, one actuation direction, support for SDD, IP67, switchin ...

Kr.844.00
PSEN cs4.1 M12/8-0.15m/PSEN cs4.1  1Unit
541109
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, one actuation direction, series conne ...

Kr.1,108.00
PSEN cs4.2 M12/8-0.15m/PSEN cs4.1  1Unit
541209
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, series connection, support for SDD, I ...

Kr.1,219.00
PSEN cs3.1n   1switch
541053
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance depend ...

Kr.648.00
PSEN cs4.2n / PSEN cs4.1   1 Unit
541203
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

Kr.1,210.00
PSEN cs4.1n / PSEN cs4.1   1 Unit
541103
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

Kr.1,100.00
PSEN cs4.1n   1switch
541153
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

Kr.903.00
PSEN cs3.19n/PSEN cs3.19  1sw/3actuators
541303
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, typ. operating distance ...

Kr.1,781.00
PSEN cs3.19n   1 switch
541353
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

Kr.1,096.00
PSEN cs3.19-OSSD2  1actuator
541383
RFiD actuator for safety switch PSEN cs3.19, IP67, PU = 1 piece, OSSD2.

Kr.229.00
PSEN cs3.19-OSSD1&2 1actuator
541380
RFiD actuator for safety switch PSEN cs3.19, IP67, PU = 1 piece, OSSD 1&2.

Kr.229.00
PSEN cs3.19-OSSD1 1actuator
541382
RFiD actuator for safety switch PSEN cs3.19, IP67, PU = 1 piece, OSSD1.

Kr.229.00
PSEN cs3.19n/PSEN cs3.19 1sw+OSSD1+OSSD2
541305
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, typ. operating distance ...

Kr.1,553.00
PSEN cs3.19n/PSEN cs3.19  1sw+OSSD1&2
541304
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, typ. operating distance ...

Kr.1,324.00
PSEN cs4.2 M12/8-0.15m  1switch
541259
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, can be connected in series, IP67, typ. operating distan ...

Kr.1,014.00
PSEN cs4.2p   1switch
541260
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one actuation direction, IP67, typ. operating distance 1 ...

Kr.997.00
PSEN cs4.2a   1switch
541261
RFiD safety switch, 2 safe SC outputs, connection cable 5 m, one actuation direction, IP69K, typ. operating distance 11 ...

Kr.997.00
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use