Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 750 mm. Features: Cascadi ...
Kr.24,062.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1200 mm. Features: Cascad ...
Kr.34,150.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 480 mm. Features: Cascadi ...
Kr.17,862.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1050 mm. Features: Cascad ...
Kr.30,541.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 420 mm. Features: Cascadi ...
Kr.15,548.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 720 mm. Features: Cascadi ...
Kr.23,044.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1140 mm. Features: Cascad ...
Kr.32,854.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1080 mm. Features: Cascad ...
Kr.31,836.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 210 mm. Features: Cascadi ...
Kr.10,921.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 300 mm. Features: Cascadi ...
Kr.12,957.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 540 mm. Features: Cascadi ...
Kr.19,157.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 600 mm. Features: Cascadi ...
Kr.20,360.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 660 mm. Features: Cascadi ...
Kr.21,749.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1020 mm. Features: Cascad ...
Kr.29,615.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 960 mm. Features: Cascadi ...
Kr.28,505.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 450 mm. Features: Cascadi ...
Kr.16,659.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 780 mm. Features: Cascadi ...
Kr.25,265.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 360 mm. Features: Cascadi ...
Kr.14,067.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 900 mm. Features: Cascadi ...
Kr.27,302.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 150 mm. Features: Cascadi ...
Kr.9,255.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer