text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
18 Products found
PSS u2 ES 8DOD 0.5A
328401
PSS u2, electronic module, standard, 8 outputs, semiconductor 0.5 A, single-pole, positive-switching, overload-proof, ex ...

Kr.667.00
PSS u2 ES 16DI
328303
PSS u2, electronic module, standard, 16 inputs, pulse stretching, 24 V DC with additional voltage distribution module, 1 ...

Kr.756.00
PSS u2 ES 4DID
328310
PSS u2, electronic module, standard, 4 inputs, pulse stretching, outputs 24 V DC 0.25 A, short circuit-proof protected a ...

Kr.400.00
PSS u2 ES 8DID
328311
PSS u2, electronic module, standard, 8 inputs, pulse stretching, outputs 24 V DC 0.25 A, short circuit-proof protected a ...

Kr.623.00
PSS u2 ES 8DI
328301
PSS u2, electronic module, 8 inputs, pulse stretching, 24 V DC with additional voltage distribution module, 1-row, termi ...

Kr.445.00
PSS u2 ES 4DI
328300
PSS u2, electronic module, standard, 4 inputs, pulse stretching, outputs with 24 V DC, 1-row, terminal block PSS u2 T 8 ...

Kr.267.00
PSS u2 ES 4AO U/I
328551
PSS u2, electronic module, standard, 4 outputs, 2 voltage ranges, -12 - 12 V, -10 - 10 V, with short circuit detection, ...

Kr.1,868.00
PSS u2 ES 4DOD 2A
328410
PSS u2, electronic module, standard, 4 outputs, semiconductor 2 A, single-pole, positive-switching, overload-proof, expa ...

Kr.623.00
PSS u2 ES 4DO R 8A
328420
PSS u2, electronic module, standard, 4 outputs, relay contacts, N/O, to switch resistive and inductive loads, max. 250 V ...

Kr.979.00
PSS u2 ES 4AI I
328520
PSS u2, electronic module, standard, 4 inputs, current -0.1 - 25.6 mA, dual-pole, differential input,resolution 15 Bit, ...

Kr.1,868.00
PSS u2 ES 4IOL
328770
PSS u2, electronic module, standard, communication, 4 IO-Link master, 3 modes, IO-Link modules, revision v1.1, cable len ...

Kr.1,735.00
PSS u2 ES 4AI U
328500
PSS u2, electronic module, standard, 4 inputs, voltage, 3 measuring ranges: -12.8 - 12.8 V, -6.4 - 6.4 V, -3.2- 3.2 V, d ...

Kr.1,868.00
PSS u2 ES 4DO SR 0.5A
328421
PSS u2, electronic module, standard, 4 outputs, relay contacts, C/O, for switching signal extra low voltages, potential- ...

Kr.756.00
PSS u2 ES 4DOD 0.5A
328400
PSS u2, electronic module, standard, 4 outputs, semiconductor 0.5 A, single-pole, positive-switching, overload-proof, ex ...

Kr.445.00
PSS u2 ES 16DOD 0.5A
328402
PSS u2, electronic module, standard, 16 outputs, semiconductor 0.5 A, single-pole, positive-switching, shortcircuit-proo ...

Kr.1,023.00
PSS u2 ES 8DI NPN
328206
PSS u2, electronic module, standard, 8 inputs, NPN function of type 3 to IEC 61131-2, pulse stretching, 0 V DC with addi ...

Kr.534.00
PSS u2 ES 6DI 120V AC
328308
PSS u2, electronic module, standard, 6 inputs, type 3 to IEC 61131-2, 120 V AC, protective coding PSS u2 CE T available ...

Kr.534.00
PSS u2 ES 4AI RTD/TC
328540
PSS u2, electronic module, standard, 4 inputs, resistance thermometer (RTD) Pt10, Pt50, Pt100, Pt200, Pt500, Pt1000, Pt1 ...

Kr.1,829.00

Save basket

Create a new order or get an individual offer

Select intended use