Compare 0
Video tutorials
Denmark | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m EF 1MM

772170
PNOZ m EF 1MM
Configurable control system PNOZmulti 2 expansion module safe monitoring of 1 axis.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Number of incremental encoder inputs: 1
Terminal type: Screw terminal, Spring-loaded terminal
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Signal level range (Vss): 0,5 - 30,0
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 111.0 mm
Gross weight: 100 g
Net weight: 90 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded