Compare 0
Video tutorials
Denmark | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m EF 4DI4DOR

772143
PNOZ m EF 4DI4DOR
Configurable control system PNOZmulti 2 expansion module 4 safe digital inputs, 4 safe relay outputs.

Available ex-stock
Availability
Quantity
Available from
1 PC
2019-07-18
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC
Number of digital inputs: 4
Number of relay outputs: 4
Terminal type: Screw terminal, Spring-loaded terminal
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 120.0 mm
Gross weight: 205 g
Net weight: 190 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded