Compare 0
Video tutorials
Denmark | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m EF 8DI4DO

772142
PNOZ m EF 8DI4DO
Configurable control system PNOZmulti 2 expansion module 8 safe digital inputs, 4 safe semiconductor outputs.

Available ex-stock
Availability
Quantity
Available from
1 PC
2019-07-18
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Number of digital inputs: 8
Positive switching 1-pole SC output: 4
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Terminal type: Screw terminal, Spring-loaded terminal
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 120.0 mm
Gross weight: 115 g
Net weight: 105 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded